Publish your products
Honesty® 5" cabinet pull
Kohler

Honesty® 5" cabinet pull

With clean lines and square features, the contemporary Honesty cabinet pull draws inspiration from modern European design. Its sleek look helps create a clutter-free, easy-to-clean bathroom atmosphere.

Features

  • Coordinates with Honesty faucets accessories, and showering components to complete your bathroom

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Installation hardware and template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26640
  • Product familyAccessories
  • Product groupHonesty®
  • TypeObject (single object)
  • Date of publishing2023-05-18
  • Edition number1
  • Height (inches)0.63
  • Width (inches)5
  • Depth (inches)1.03
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • ETIM CodeEC012286
  • ETIM NameCabinet
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit