Publish your products
Riff™ Single-handle bathroom sink faucet
Kohler

Riff™ Single-handle bathroom sink faucet

Inspired by the French and Spanish architecture of the historical American South, the Riff bathroom faucet collection offers a contemporary twist on traditional design. The distinctive, square lines will elevate your space with a timeless feel. Offering high design paired with thoughtful functionality, the Riff collection is a true modern classic.

Features 

  • Single handle controls both on/off activation and temperature settings.
  • 5" (127 mm) spout reach.
  • 1.0 gpm (3.8 lpm) maximum flow rate at 60 psi (4.14 bar).
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.
  • Clicker drain with tailpiece and overflow.
  • Coordinates with other products in the Riff collection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Deck-mount.
  • Single hole.
  • Flexible supply lines and quick-connect fittings simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27400-4K
  • Product familyFaucets
  • Product groupRiff™
  • TypeObject (single object)
  • Date of publishing2022-09-26
  • Edition number1
  • Height (inches)8.81
  • Width (inches)6.72
  • Depth (inches)5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit