Publish your products
Papyrus™ Quiet-Close™ elongated toilet seat
Kohler

Papyrus™ Quiet-Close™ elongated toilet seat

The Papyrus Quiet-Close elongated toilet seat is simply elegant. The sleek, organic lines catch your eye and add visual interest without being austere. And for that reason, the Papyrus toilet seat lends itself perfectly to modern bathroom decor where less is more. Manufactured from thermoset plastic—a premium material known for its uncompromising strength and scratch-resistance compared to conventional plastic—this seat is more durable and more streamlined than a conventional toilet seat, and it is geometrically shaped to hide the hinge, adding even more to its uncluttered, contemporary silhouette. Recommended for use on K-1381 and K-28161 Veil® toilets, K-5172 San Souci® toilet, K-75790 Persuade® toilet, and K-78080 Reach® toilet.

Features

  • Recommended for use on K-1381 and K-28161 Veil toilets, K-5172 San Souci toilet, K-75790 Persuade toilet, and K-78080 Reach toilet
  • Quiet-Close™ elongated lid and seat prevents slamming
  • Grip-Tight bumpers hold seat firmly in place
  • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
  • Color-matched plastic hinge
  • Hinge is concealed by lid when closed to offer a clean profile
  • Unit lifts off effortlessly for easy cleaning and clicks back into place when done
  • Contoured seat for user comfort
  • Thermoset plastic material is strong and durable, allowing for a thin, modern aesthetic with enhanced scratch-resistance
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

Material

  • Thermoset plastic

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-30782
  • Product familyToilet Seats
  • Product groupPapyrus™
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
  • Height (inches)2.07
  • Width (inches)14.43
  • Depth (inches)19.46
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • ETIM CodeEC011196
  • ETIM NameToilet seat
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit