Publish your products
K-33529 Helst™ cabinet knob
Kohler

K-33529 Helst™ cabinet knob

At Kohler, we design our products to give you the right mix of functionality and style to bring comfort to your daily routines. Helst cabinet knobs elegantly accessorize the shiplap paneled bathroom furniture for a minimalist look. This expanded selection of hardware finishes is available to help you customize your bathroom design and coordinate with other bathroom accents.

Features 
  • Coordinates with Helst cabinets to complete your bathroom.
Material
  • Premium material construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.
Installation
  • Installation hardware and template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33529
  • Product familyAccessories
  • Product groupHelst™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)1.1
  • Width (inches)1.1
  • Depth (inches)0.96
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit