Publish your products
K-393-N4 Devonshire® Centerset bathroom sink faucet
Kohler

K-393-N4 Devonshire® Centerset bathroom sink faucet

Featuring a classic silhouette, this Devonshire sink faucet complements a variety of bathroom decors. The faucet features ergonomic sculpted lever handles for easy control. A spout and matching pop-up drain with a tailpiece completes the set.

Features

  • Two-handle centerset lavatory faucet for 4" centers.
  • KOHLER ceramic disc valves exceed industry longevity standards two times for a lifetime of durable performance.
  • Premium material construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards two times.
  • Deck-mount installation.
  • Completes Devonshire design solution with KOHLER® fixtures and accessories.
  • Part of the Devonshire faucet collection.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].

Water Conservation & Rebates

  • WaterSense-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 4-3/4", Height 5-1/8", Width 6-3/8"


Technical specification
  • Unique ref.kohler-K-393-N4
  • Product familySink Faucets
  • Product groupDevonshire®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Material secondaryPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit