Publish your products
K-4709 C3®-200 Elongated bidet toilet seat
K-4709 C3®-200 Elongated bidet toilet seat
K-4709 C3®-200 Elongated bidet toilet seat
K-4709 C3®-200 Elongated bidet toilet seat
K-4709 C3®-200 Elongated bidet toilet seat
    Kohler

    K-4709 C3®-200 Elongated bidet toilet seat

    Experience a new level of cleansing for daily comfort and confidence. This advanced C3 toilet seat with cleansing functionality uses naturally soothing water as a refreshing, hygienic alternative to toilet tissue. A remote control lets you instantly adjust the water spray for position, temperature, and oscillating or pulsating motion and you can store preferred settings for two users. Other amenities include a heated seat, adjustable warm-air flow for drying, and built-in odor control.

    Features

    • In-line heater provides continuously heated water for consistent comfort.
    • Front and rear wash modes provide warm water for cleansing.
    • Adjustable water temperature and water pressure.
    • Remote control.
    • Presets store the separate control settings for two users.
    • Heated seat with adjustable temperature settings.
    • LED lighting illuminates the bowl to serve as a night-light.
    • Warm-air drying system with adjustable air speed and temperature.
    • Deodorizer helps to minimize odors.
    • Energy save function.
    • Quiet-Close™ lid closes slowly and quietly without slamming.
    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Grip-Tight bumpers hold seat firmly in place.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Installation

    • Requires a dedicated circuit electrical outlet.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4709
    • Product familyAccessories
    • Product groupC3®-200
    • TypeObject (single object)
    • Date of publishing2019-08-28
    • Edition number1
    • Height (inches)14.56
    • Width (inches)4.87
    • Depth (inches)20.25
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit