Publish your products
K-682-K DTV® six-port thermostatic valve
Kohler

K-682-K DTV® six-port thermostatic valve

For custom showering applications, this valve elevates your showering experience through the power of technology, giving you more options for cleansing and relaxation than ever. Digital thermostatic technology provides accurate, precise, and consistent temperature control. This precision-engineered, best-in-class digital thermostatic valve is used with DTV+, and its easy plug-and-go design makes installation simple. With six independently controllable outlet ports, this valve is ideal for any custom showering application. Additionally, with a DTV+ system, this valve can also be used in combination with a second digital valve to provide either additional outlets or to deliver two different water temperatures at the same time. (For DTV+ systems, K-97172 DTV+ data cable is required.)

FEATURES

  • Digitally controlled thermostatic mixing valve.
  • For use with DTV+ system.
  • Anti-scald protection.
  • Six independently controllable 1/2" NPT outlets.
  • 3/4" NPT inlets.
  • Maximum flow rate of 21 gpm (10 gpm maximum flow from one outlet).
  • Includes filter screens.
  • Crossflow prevention.
  • High-temperature limit setting for additional protection.

Installation

  • Suitable for use in either showering and/or bathing applications.
  • Can be mounted within a standard 2x4 wall cavity.
  • Includes 110v AC power supply.
  • K-97172-NA Data Cable sold separately.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-682-K
  • Product familyAccessories
  • Product groupDTV®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)3.31
  • Width (inches)22.25
  • Depth (inches)9.18
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit