Publish your products
K-73060-4 Composed® Widespread bathroom sink faucet with lever handles
Kohler

K-73060-4 Composed® Widespread bathroom sink faucet with lever handles

Timeless and deliberate, the Composed collection embodies the beautifully understated elements of minimalist design. By eliminating unnecessary details, the collection is designed to elicit an emotional response with its stark, refined beauty. This widespread faucet comes equipped with easy-to-install and leak-free UltraGlide™ valves.

FEATURES

  • Two lever handles allow for both volume and temperature control.
  • Includes pop-up drain with 1-1/4" tailpiece.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.1 bar)].
  • 5-15/16" spout reach.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.
  • Handles pre-assembled on KOHLER Ultraglide™ Ceramic Disc Valves to simplify installation.
  • Coordinates with Composed faucets, accessories, and showering components to complete your bathroom.
  • Premium Metal Construction.
  • KOHLER finishes resist corrosion and tarnishing.
  • For 8" (203 mm) or 16" (406 mm) spout reach.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 7-5/8", Height 4-9/16"Width 22"

Technical specification
  • Unique ref.kohler-K-73060-4
  • Product familySink Faucets
  • Product groupComposed®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit