Publish your products
K-7396 3" ceiling-mount single-function rainhead arm and flange
Kohler

K-7396 3" ceiling-mount single-function rainhead arm and flange

Designed to install directly to the ceiling of your bath or shower, this straight showerarm provides a solid mount for a variety of rain-simulating showerheads. It features brass construction for durability and includes a decorative flange. Available in an array of colors to match any bathroom decor.

  • FEATURES
  • 1/2'' NPT connections.
  • Includes flange.
  • 3'' (76 mm) straight shower arm.
  • Material
  • Brass construction.
  • KOHLER finishes resist corrosion and tarnishing.
  • Installation
  • Ceiling-mount.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 3-3/4", H 3-3/4"W 2-1/4"

Technical specification
  • Unique ref.kohler-K-7396
  • Product familyShower Fittings
  • Product groupShower Arm
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit