Publish your products
K-9459 Sonata® Accessory kit (grab bar and shelf kit)
Kohler

K-9459 Sonata® Accessory kit (grab bar and shelf kit)

Complete the installation of your Sonata shower with this grab bar and shelf. These custom-fit accessories unify the decor of your Sonata bath and shower stall. The glass shelf gives you plenty of space to store shower accessories, while the grab bar makes it easy to get in and out of the bath and shower.


FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Includes tempered-glass shelf.
  • Required for one-piece Sonata shower stalls, except K-1569.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-9459
  • Product familyAccessories
  • Product groupSonata®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)0.38
  • Width (inches)3.75
  • Depth (inches)17
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit