Publish your products
K-975 Stillness® adjustable wall-mount holder
Kohler

K-975 Stillness® adjustable wall-mount holder

Complete your performance showering system with the Purist/Stillness adjustable wall-mount handshower bracket. Ideal for hydromassage or for targeting specific areas of the body, this bracket pivots to angle the handshower exactly where you want it. The contemporary design complements a variety of bathroom decors.

FEATURES

  • Bracket pivots and rotates to position handshower at desired angle.
  • Coordinates with Purist and Stillness faucets and accessories.

Material

  • Brass construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-975
  • Product familyAccessories
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)2.37
  • Width (inches)2.37
  • Depth (inches)3.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_87_77
  • Uniclass 2015 DescriptionShower head holders
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit