Publish your products
K-98804 Purewash® Elongated manual bidet seat
K-98804 Purewash® Elongated manual bidet seat
    Kohler

    K-98804 Purewash® Elongated manual bidet seat

    The Purewash bidet toilet seat makes it easy to add the freshness and assurance of personal cleansing to your existing toilet. With a sleek, low-profile seat design, Purewash provides dual spray wands for front and back cleansing. This manual bidet toilet seat requires no electricity or batteries and installs in minutes, connecting to the toilet's water supply line.

    FEATURES

    • Dual wand provides ambient water for front and back cleansing.
    • Adjust water pressure using the convenient side lever handle.
    • Self-cleaning wand automatically rinses after each use.
    • Manually-operated handle requires no batteries or electrical power.
    • Quiet-Close™ elongated seat allows seat to close quietly.
    • Quick-Release™ functionality allows the seat to be removed quickly for easy cleaning.
    • Grip-Tight bumpers hold seat firmly in place.
    • Ergonomically contoured seat for user comfort.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic.

    Installation

    • Requires connection to toilet water supply line. All hoses and connections are included.
    • Fits most elongated toilets.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-98804
    • Product familyAccessories
    • Product groupPurewash™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)3.06
    • Width (inches)14.5
    • Depth (inches)19.94
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit