Publish your products
Maxton® Multifunction 1.75 gpm handshower
Kohler

Maxton® Multifunction 1.75 gpm handshower

The Maxton® handshower brings KOHLER quality, design, and performance to your bath. Advanced spray performance delivers three distinct sprays - full coverage, Silk spray, or powerful massage - with a smooth rotation of a thumb tab. Ergonomic design makes for superior comfort and ease of use, with ideal balance and weight in the hand. The sprayface, with its clean, smart lines compliments a wide range of bathroom styles.

Features

  • Advanced spray engine provides three spray experiences: full coverage, silk, powerful massage, plus pause feature
  • Full coverage spray produces an encompassing spray ideal for everyday use
  • Silk spray releases a dense, luxurious spray ideal for rinsing
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Simple thumb tab smoothly transitions between sprays
  • Innovative docking system enables handshower to easily slide into place for quick, easy docking and undocking
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar)
  • Box includes: Handshower, 60" (1524 mm) hose, handshower holder

Material

  • KOHLER finishes resist corrosion and tarnishing
  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • G 1/2 - 14 inlet connection
  • No-tool installation; requires only hand-tightening

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R25199
  • Product familyHandshowers
  • Product group Maxton®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)9.8
  • Width (inches)4.19
  • Depth (inches)8.85
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit