Publish your products
Maxton® 3-in-1 multifunction 1.75 gpm combo shower kit
Kohler

Maxton® 3-in-1 multifunction 1.75 gpm combo shower kit

Bring sleek, space-saving style to your shower with Maxton, an innovative 3-in-1 multifunction combo shower kit. It all begins with three unique showering experiences which lavish you with nine unique spray combinations so your shower will never be boring again. And an innovative new docking system to hold your handshower when not in use.

Features

  • Adjustable showerhead for a customized showering experience
  • Can be used as a showerhead, handshower, or both to create nine unique spray combinations
  • Advanced spray engine provides three spray experiences: full coverage, silk, powerful massage, plus pause feature
  • Full coverage spray produces an encompassing spray ideal for everyday use
  • Silk spray releases a dense, luxurious spray ideal for rinsing
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Simple thumb tab smoothly transitions between sprays
  • Innovative docking system enables handshower to easily slide into place for quick, easy docking and undocking
  • G 1/2 connection
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • 1.75 gpm (6.6 lpm) maximum showerhead/handshower flow rate at 45 psi (3.1 bar)
  • Box includes: Showerhead, handshower, 60" (1524 mm) hose, shower rail

Material

  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Required for installation: Adjustable wrench

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R25629
  • Product familyShowers
  • Product groupMaxton®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)20.46
  • Width (inches)5.52
  • Depth (inches)11.54
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit