Publish your products
Sundae® Robe hook
Kohler

Sundae® Robe hook

Sundae is a splendid update to make your bathroom space sophisticated. Sundae’s casually chic style combines facets, thoughtful intersections, and calm, elongated curves for a refined, classical look. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • Robe hook provides convenient hanging storage of robes, towels, and other bath items
  • Coordinates with other products in the Sundae collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R31062
  • Product familyAccessories
  • Product groupSundae®
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)4.21
  • Width (inches)2.49
  • Depth (inches)3.43
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit