Publish your products
Sundae® Three-piece bathroom accessory set
Kohler

Sundae® Three-piece bathroom accessory set

Sundae is a splendid update to make your bathroom space sophisticated. Sundae’s casually chic style combines facets, thoughtful intersections, and calm, elongated curves for a refined, classical look. This three-piece set adds the convenience for an easy and coordinated approach to bathroom decor. Set includes a 24" towel bar, towel ring, and toilet paper holder.

Features

  • Coordinating 24" (609 mm) towel bar, towel ring, and toilet paper holder
  • Coordinates with other products in the Sundae collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and templates included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R31063
  • Product familyAccessories
  • Product groupSundae®
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)18
  • Width (inches)24
  • Depth (inches)3.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit