Publish your products
K-R76214-4D Rubicon® single-handle bathroom faucet
Kohler

K-R76214-4D Rubicon® single-handle bathroom faucet

Drawing inspiration from Art Deco style, Rubicon blends clean lines with subtle curves for a versatile and contemporary design. Its streamlined look is easy to clean and complements a variety of modern bathrooms.

FEATURES

  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Premium KOHLER finishes with ScratchSheild™ technology withstands even the toughest daily use.
  • Compatible with 1- or 3-hole sinks.
  • One-piece, self-contained ceramic disc valve allows both volume and temperature control.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.

Material

  • Premium material for durability and reliability.

Installation

  • Simplified faucet assembly; mounting hardware requires no special tools.

Water Conservation & Rebates

  • 1.2 gpm (gallons per minute) flow rate.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 5", Height 7-1/16"Width 5-13/16"

Technical specification
  • Unique ref.kohler-K-R76214-4D
  • Product familySink Faucets
  • Product groupRubicon®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit