Publish your products
K-R76255-4D Worth® single-handle bathroom faucet
K-R76255-4D Worth® single-handle bathroom faucet
K-R76255-4D Worth® single-handle bathroom faucet
K-R76255-4D Worth® single-handle bathroom faucet
K-R76255-4D Worth® single-handle bathroom faucet
    Kohler

    K-R76255-4D Worth® single-handle bathroom faucet

    Inspired by vintage metalwork, Worth faucets combine bold facets and intricate detailing for an industrial chic look. With a handcrafted aesthetic, this single-handle faucet brings relaxed sophistication to traditional decor as well as modern designs that embrace classic elements.

    Features

    • For single-hole installation or 4-inch centers with escutcheon (escutcheon plate included).
    • Single lever handle is simple to use and makes adjusting water temperature easy.
    • 1.2 gpm (gallons per minute) flow rate
    • Spout swivels to allow for unobstructed use of the sink.
    • One-piece, self-contained ceramic disc valve allows both volume and temperature control.

    Material

    • Premium material construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Technology

    • Ceramic disc valves exceed industry longevity standards, ensuring a lifetime of durable performance.

    Installation

    • Simplified faucet assembly; mounting hardware requires no special tools.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R76255-4D
    • Product familyFaucets
    • Product groupWorth®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)8.37
    • Width (inches)6.25
    • Depth (inches)5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit