Publish your products
K-R76256-4D Worth® two-handle 4" centerset bathroom faucet
Kohler

K-R76256-4D Worth® two-handle 4" centerset bathroom faucet

Inspired by vintage metalwork, Worth faucets combine bold facets and intricate detailing for an industrial chic look. With a handcrafted aesthetic, this 4" centerset bathroom faucet brings relaxed sophistication to traditional decor as well as modern designs that embrace classic elements.

FEATURES

  • Two-handle centerset faucet for 4-inch centers.
  • Two lever handles offer separate control of hot and cold water.
  • Spout swivels to allow for unobstructed use of the sink.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Constructed of premium materials for durability and reliability.
  • KOHLER finishes resist tarnishing and corrosion.
  • 1.2 gpm (gallons per minute) maximum flow rate.

Installation

  • Simplified faucet assembly; mounting hardware requires no special tools.

Water Conservation & Rebates

  • WaterSense®-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

Get in contact with Kohler

Specification
  • Product Dimensions

    L 6-13/16", H 7-7/16", W 10-1/2"

Technical specification
  • Unique ref.kohler-K-R76256-4D
  • Product familySink Faucets
  • Product groupWorth®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit