Publish your products
Components® Wall-mount bathroom sink faucet spout with Tube design, 1.2 gpm
Kohler

Components® Wall-mount bathroom sink faucet spout with Tube design, 1.2 gpm

Modern form meets modern function: the KOHLER® Components collection is defined by controlled forms and stark precision in every line and angle.

Features

  • Stationary spout
  • 10" (254 mm) spout reach
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Drain sold separately
  • Coordinates with other products in the Components collection

Material

  • Brass
  • KOHLER® finishes resist corrosion and tarnishing

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T23890
  • Product familyFaucets
  • Product groupComponents®
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)2.36
  • Width (inches)2.36
  • Depth (inches)9.66
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit