Publish your products
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
Automated cantilever sliding gate (Barrier) - Terminus - Kopal
    KOPAL

    Automated cantilever sliding gate (Barrier) - Terminus - Kopal

    4.5 out of 5 stars4.5(18 reviews)

    During the design of the Terminus sliding gate an effort was made to link a functional design to optimal security. Aluminium and steel are harmoniously combined to make a solid and rigid construction with limited weight.

    Thanks to the use of parts designed by KOPAL, the Terminus sliding gate has its own distinct character! The aluminium lower beam and upper beam and the galvanized steel frames make up the wing of the sliding gate. The steel frames are fastened between the upper and lower beams. This gives a better stiffness to the wing.

    The Terminus sliding gate is available with standard bars, with steel mesh filling or Traversa filling. A lot of optional accessories are available, to make using and controlling the gate easier.

    Technical specification
    • Unique ref.KOP020005
    • Product familySliding gates
    • Product groupTerminus sliding gate
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Latvia
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit