Publish your products
Alpha Cantilever Sliding Gate
Alpha Cantilever Sliding Gate
Alpha Cantilever Sliding Gate
Alpha Cantilever Sliding Gate
Alpha Cantilever Sliding Gate
Alpha Cantilever Sliding Gate

    Alpha Cantilever Sliding Gate

    The Alpha Cantilever Sliding Gate combines optimum quality and security. Strong and clever, this smoothly running gate is available with a variety of infill options, including chain-link and welded wire.

    Manufactured with an internal tensioned aluminum beam, is known for its engineered strength and durability. Wallace Perimeter Security has designed the chain-linked Alpha Gate to provide strength, security and protection in high traffic commercial applications.

    The modular aluminum gate is powered by our innovative Kinetic motor. This motor is a key component, with its rack and pinion drive, providing a smooth and quiet operation. The variable-speed drive maximizes the gate hardware life, eliminating the instant start-and-stop motions of traditional, constant-speed motors.

    Specification
    • Features

      • Rack and pinion drive
      • Concealed nylon rollers
      • Anti-climb top rail

      Applications

      • Airports
      • Seaports
      • Commercial facilities
      • Water treatment facilities
      • Public transportation

      Options

      • Traffic lights (bi-directional)
      • Pedestal
      • Strobe light
      • Vehicle detector loops/relays
      • Cold-weather kit

      Technical Specifications

      Technical DataAlpha Specification
      Infill OptionsChain link, Welded wire
      Max Height*8'
      Max Width30'
      Opening Speed1' per second or 2' per second
      FinishHot dip galvanized/ mill 1 finish aluminum, Powder coat options
      Power RequirementsVoltage 115-230 V, Frequency 50-60 HZ, Current 15 AMP dedicated circuits

      ASTM F2200-02 compliant, UL 325 listed (class 1, 2, 3 & 4)

      * 1 foot high (3 rows) barbed wire comes standard on all height and width combinations.

    Technical specification
    • Unique ref.alpha-cantilever-sliding-gate
    • Product familySecurity Gates
    • Product groupCantilever Sliding Gates
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    North America
    Canada
    United States