Publish your products
Model 2030 Operable Walls - Hinged Pairs
Model 2030 Operable Walls - Hinged Pairs
    Archived

    Model 2030 Operable Walls - Hinged Pairs

    The KWIK-WALL Model 2030 is our most popular panel configuration. Panels are hinged together in groups of two (2) to allow for quick and easy movement of multiple panels from the storage location to the installed position. The track system is a continuous straight run which also simplifies the structural header requirements that are necessary to support the wall system. A full range of panel finishes, options and accessories are available to customize the wall to best suit your requirements.
    Technical specification
    • Unique ref.2030
    • Product familyMoveable Walls
    • Product group2000 Series Moveable Walls
    • TypeObject (single object)
    • Date of publishing2014-04-01
    • Edition number1
    • Height (inches)194
    • Width (inches)48
    • Depth (inches)3
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)6.5
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • CSI MasterFormat 2014 Code10 22 23.23
    • CSI MasterFormat 2014 TitleMovable Panel Systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit