Publish your products
Gitterbahn 100 x 60 A4, 1.4404
Gitterbahn 100 x 60 A4, 1.4404

    Gitterbahn 100 x 60 A4, 1.4404

    Ø 4mm. Rostfreier Stahl.

    Varianten

    • Gitterbahn 400 x 60 A4, 1.4404 (Art.Nr: 306004)
    • Gitterbahn 300 x 60 A4, 1.4404 (Art.Nr: 306003)
    • Gitterbahn 200 x 60 A4, 1.4404 (Art.Nr: 306002)
    Specification
    • Art.Nr306001
      ELDAS®-Nr127020406
      WerkstoffRostfreier Stahl - 1.4404
      Länge3004 mm
      Breite114 mm
      Höhe71.5 mm
      Gewicht2.706 kg
      Blechstärke4 mm

      Varianten

      Gitterbahn 400 x 60 A4, 1.4404
      Art.Nr: 306004 | ELDAS®-Nr: 127020436 | Breite: 414 mm | Höhe: 71.5 mm | Gewicht: 5.8 kg

      Gitterbahn 300 x 60 A4, 1.4404
      Art.Nr: 306003 | ELDAS®-Nr: 127020426 | Breite: 314 mm | Höhe: 71.5 mm | Gewicht: 4.791 kg

      Gitterbahn 200 x 60 A4, 1.4404
      Art.Nr: 306002 | ELDAS®-Nr: 127020416 | Breite: 214 mm | Höhe: 71.5 mm | Gewicht: 3.772 kg

    Technical specification
    • Unique ref.306001
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)71.5
    • Width (mm)114
    • Depth (mm)3004
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.706
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland