Publish your products
WSMB-Bogen 45° 200 x 110 ZMA
WSMB-Bogen 45° 200 x 110 ZMA

    WSMB-Bogen 45° 200 x 110 ZMA

    Zur Verwendung für grosse Radien. Sprossen aus C-Profil mit Sprossenabstand 150mm.

    Varianten

    • WSMB-Bogen 45° 400 x 110 ZMA (Art.Nr: 320016)
    • WSMB-Bogen 45° 300 x 110 ZMA (Art.Nr: 320015)
    • WSMB-Bogen 45° 500 x 110 ZMA (Art.Nr: 320017)
    • WSMB-Bogen 45° 600 x 110 ZMA (Art.Nr: 320018)
    Specification
    • Art.Nr320014
      ELDAS®-Nr127004216
      WerkstoffStahl - S250GD
      Länge841 mm
      Breite495 mm
      Höhe110 mm
      Gewicht4.717 kg
      Blechstärke1.5 mm

      Varianten

      WSMB-Bogen 45° 400 x 110 ZMA
      Art.Nr: 320016 | ELDAS®-Nr: 127004236 | Breite: 695 mm | Höhe: 110 mm | Gewicht: 5.5 kg

      WSMB-Bogen 45° 300 x 110 ZMA
      Art.Nr: 320015 | ELDAS®-Nr: 127004226 | Breite: 595 mm | Höhe: 110 mm | Gewicht: 5.1 kg

      WSMB-Bogen 45° 500 x 110 ZMA
      Art.Nr: 320017 | ELDAS®-Nr: 127004246 | Breite: 795 mm | Höhe: 110 mm | Gewicht: 6 kg

      WSMB-Bogen 45° 600 x 110 ZMA
      Art.Nr: 320018 | ELDAS®-Nr: 127004256 | Breite: 895 mm | Höhe: 110 mm | Gewicht: 6.4 kg

    Technical specification
    • Unique ref.320014
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)110
    • Width (mm)495
    • Depth (mm)841
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)4.717
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit