Publish your products
WSMB-Bogen 90° 200 x 110 fvz
WSMB-Bogen 90° 200 x 110 fvz

    WSMB-Bogen 90° 200 x 110 fvz

    Zur Verwendung für grosse Radien. Sprossen aus C-Profil mit Sprossenabstand 150mm.

    Varianten

    • WSMB-Bogen 90° 600 x 110 fvz (Art.Nr: 320111)
    • WSMB-Bogen 90° 500 x 110 fvz (Art.Nr: 320110)
    • WSMB-Bogen 90° 400 x 110 fvz (Art.Nr: 320109)
    • WSMB-Bogen 90° 300 x 110 fvz (Art.Nr: 320108)
    Specification
    • Art.Nr320107
      ELDAS®-Nr127004166
      WerkstoffStahl - DC01
      Länge907 mm
      Breite907 mm
      Höhe110 mm
      Gewicht7.3 kg
      Blechstärke1.5 mm
      Sprossenabstand157 mm

      Varianten

      WSMB-Bogen 90° 600 x 110 fvz
      Art.Nr: 320111 | ELDAS®-Nr: 127004206 | Breite: 1307 mm | Höhe: 110 mm | Gewicht: 10.3 kg

      WSMB-Bogen 90° 500 x 110 fvz
      Art.Nr: 320110 | ELDAS®-Nr: 127004196 | Breite: 1207 mm | Höhe: 110 mm | Gewicht: 9.6 kg

      WSMB-Bogen 90° 400 x 110 fvz
      Art.Nr: 320109 | ELDAS®-Nr: 127004186 | Breite: 1107 mm | Höhe: 110 mm | Gewicht: 8.8 kg

      WSMB-Bogen 90° 300 x 110 fvz
      Art.Nr: 320108 | ELDAS®-Nr: 127004176 | Breite: 1007 mm | Höhe: 110 mm | Gewicht: 8.1 kg

    Technical specification
    • Unique ref.320107
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)110
    • Width (mm)907
    • Depth (mm)907
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)7.3
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit