Publish your products
Cable trays CABLOFIL CF 54
Cable trays CABLOFIL CF 54
    Legrand

    Cable trays CABLOFIL CF 54

    Quick and easy to install. Range 2m, saving time and the number of supports. Bypassing obstacles and making corners without tools. Its open structure facilitates the identification, distribution and control of networks. - For furthur informations please contact us : http://www.legrandcablemanagement.fr/contacts.html
    Specification
    • Cable trays with safety edge made of galvanized steel, hot-dip galvanized or stainless steel, height 54mm, length 3m, width 50 to 600mm
    Technical specification
    • Unique ref.LG-Cablofil-CF54
    • TypeAssembly (multiple objects)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (mm)54
    • Depth (mm)3000
    Related
    • Material mainGalvanized steel
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000047
    • ETIM NameCable tray/wide span cable tray
    • UNSPSC namePower distribution units PDUs
    • UNSPSC code39121017
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-37 11 13
    • OmniClass TitleCommunication Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit