Publish your products
Fully modular metal enclosures XL³ 160 - ready to use - 2  to 6 rows - 24 modules
Legrand

Fully modular metal enclosures XL³ 160 - ready to use - 2 to 6 rows - 24 modules

Surface mounting enclosures XL³ 160 - "ready to use" distribution cabinets - Removable chassis with rails symmetrical fitted - Brass bar for protective conductors fitted: 36 holes 1.5 to 10 mm² and 2 x 35 mm² holes - Capacity 24 modules per row - RAL 7035 - Supplied complete with rails and faceplates - Doors to be ordered separately - For creating assemblies certified in accordance with IEC EN 61439-1 - Removable side panels - Removable, separable top and bottom panels for inserting adjustable cable gland plate - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Metal enclosures - Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1 for installation in public buildings - IP 43 - IK 08 with seal and door - IP 40 - IK 08 with door - IP 30 - IK 07 without doorFully modular - Can take DPX³ 160 - No of rows : 2 - No of modules : 48 - Height : 450 mm - Width : 575 mm - Depth : 147 mm
Technical specification
  • Unique ref.LG-XL3_160-Metal
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Width (mm)575
  • Depth (mm)147
Related
  • Material mainGalvanized steel
  • Weight Net (Kg)9270
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit