Publish your products
Rörvik picknickbord furu 233x70 H55 cm
Lekolar

Rörvik picknickbord furu 233x70 H55 cm

Large and stable with fixed benches. Seat and table height suitable for children. Supplied unassembled. Dimensions: L: 233.5 cm, and its height: 32 cm. Table top width: 70.8 cm. Height between the seat and the table is 23 cm. Hot-dip galvanized chassis. Tabletop and benches in oiled pine. We recommend treatment with water-based wood oil before use outdoors. Repeat the treatment if necessary.
Specification
  • Stort och stabilt med fasta bänkar. Sitt- och bordshöjd anpassade för barnen. Levereras omonterat. Mått: L: 233,5 cm, sitthöjd: 32 cm. Bordsskivans bredd: 70,8 cm. Höjd mellan sits och bord är 23 cm. Varmförzinkat underrede. Bordsskiva och bänkar i oljad furu. Vi rekommenderar behandling med vattenbaserad träolja innan användning utomhus. Upprepa behandlingen vid behov.

Technical specification
  • Unique ref.34438
  • Product familyRörvik
  • Product groupOutdoor Table
  • TypeObject (single object)
  • Date of publishing2021-05-24
  • Edition number1
  • Height (mm)550
  • Width (mm)708
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit