Publish your products
Vario
Lekolar

Vario

Our fantastic new table that easily moved aside to make room for other things. Equipped with folding top and height adjustable with gas lift, 73-115 cm. White lacquered steel tube with 2 lockable castors, RAL 9016. The record is 65x65 cm and covered with linoleum or laminate. Select plywood to get a better looking edge of the top is also a choice.
Technical specification
  • Unique ref.80342
  • Product familyVario
  • Product groupTable
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)1180
  • Width (mm)650
  • Depth (mm)650
Related
  • Material mainLaminate
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit