Publish your products
Logitech Rally Bar Huddle - Small‑Room Video Conferencing Bar
Logitech Rally Bar Huddle - Small‑Room Video Conferencing Bar
Logitech Rally Bar Huddle - Small‑Room Video Conferencing Bar
Logitech Rally Bar Huddle - Small‑Room Video Conferencing Bar
    Logitech

    Logitech Rally Bar Huddle - Small‑Room Video Conferencing Bar

    RALLY BAR HUDDLE

    All-in-one video bar for huddle and small rooms.


    ALLURINGLY SIMPLE

    Featuring a sleek design and robust technology - Rally Bar Huddle is a straightforward and powerful solution for small spaces.


    ENABLE EQUITABLE MEETINGS

    Ensure everyone can be seen and heard clearly during hybrid meetings. AI video intelligence, advanced sound pickup, noise suppression, and ongoing software improvements provide a clear and natural meeting experience for remote workers.


    3 WAYS TO DEPLOY

    Use Rally Bar Huddle as a meeting room appliance, in USB mode connected to a meeting room PC, or connect via laptop.


    SET UP IN MINUTES

    Designed to deliver video meetings with ease, Rally Bar Huddle is quick to set up, simple to manage, and easy to integrate with Tap IP through CollabOS. Plus, use the included Multi Mount to mount Rally Bar Huddle one of three ways; on a wall, table, or above a display.


    WORKS WITH YOUR PREFERRED PLATFORM

    Rally Bar Huddle works with most platforms you use to connect hybrid teams, ensuring an effortless experience from the home to the office, and everywhere in between.


    CLEAN CABLING

    Created for huddle and small collaboration spaces, Rally Bar Huddle operates as a standalone conference camera or as part of a greater room solution1Appliance mode deployment shown, cabling can vary by deployment type..

    Specification
    • Part Number

      • 960-001485

      Dimensions

      Width: 21.6 in (549.6 mm)

      Height: 3.1 in (78.9 mm)

      Depth: 3.0 in (76.0 mm)

      Weight: 3.97 lb (1.8 kg)

      Technical Specifications

      Certifications and Compatibility

      • For the latest information on certification and compatibility, see www.logitech.com/support/vc-certifications.

      General Specifications

      • Built-in Components: 6 DMIC microphone array, digital PTZ camera, 1 full range ported speaker, cable management & retention system, Multi Mount, integrated motorized privacy shutter, Logitech Collab OS platform
      • Enclosure: All-in-one enclosure with field replaceable front cover
      • Device Management: Logitech Sync
      • Displays Supported: 1 (2nd display support is coming soon)
      • Display Resolution: 1080p
      • Network Protocol Support: IPv4, IPv6
      • Proxy Support: IP based Proxy, FQDN based Proxy, Proxy using PAC file

      Camera

      • Digital Pan: ±48° at 4x zoom
      • Digital Tilt: ±32° at 4x zoom
      • Zoom: 4X HD digital zoom
      • Diagonal Field of View: 120°
      • Horizontal Field of View: 113°
      • Vertical Field of View: 80°
      • Resolution: 4K

      Speakers

      • Driver: 2.2 in(55 mm) with bass reflex enclosure and patented suspension design
      • Sensitivity: 83 dB SPL @1W +/-2dB @ 1 meter
      • Rated Power: 8W
      • THD at 1W, 1kHz: <2%
      • Speaker Sampling Rate: 48KHz
      • Impedance: 4 Ohms

      Microphones

      • Frequency Response: 90Hz – 16kHz
      • Sensitivity: -36dBFS +/-1 dB @ 1Pa
      • Microphone data rate output: 48 kHz
      • Pickup Range: Up to 23 ft (7m)
      • Beamforming Elements: Six omnidirectional digital MEMS microphones forming five adaptive acoustic broadside beams
      • Audio processing: AEC (Acoustic Echo Cancellation), VAD (Voice Activity Detector)
      • Noise suppression: AI based de-noising algorithm

      Interfaces

      • HDMI Out: 1
      • HDMI In: 1
      • USB: 1x Type A USB 3.1, 1x Type C USB 3.1
      • Network: 10/100/1G Ethernet
      • WiFi: 802.11a/b/g/n/ac
      • Bluetooth: Bluetooth® Low Energy

      Power and Cables

      • Power supply: Auto-sensing
      • Operating Voltage/Power: 100-240V, 19V, 2.1A
      • Power Supply Dimensions: 4.48 in (114 mm) x 1.85 in (47 mm) x 1.27 in (32.3 mm)
      • DC Cable: 5 ft (1.5 m)
      • AC Cable: 3.3 ft (1 m)
      • HDMI 1.4 Cable: 6.5 ft (2 m)
      • USB A to USB C 3.0 Cable: 7.2 ft (2.2 m)

      Environmental

      • Operating Temperature: 0 to 40°C
      • Storage Temperature: -25 to 70°C
      • Humidity: 10 to 90%

      Security

      • File Based Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Device Access: Authenticated using API
      • Key Protection: Arm TrustZone, RPMP

      Accessories

      • Covers: Rally Bar Huddle Front Cover-Cleanable, Off-White Fabric
      • Mounts: Wall Mount for Video Bars, TV Mount for Video Bars
      • Touch Controller: Logitech Tap and Tap IP

      Warranty Information

      Standard: 2-year limited hardware warranty included.

      Extended: Additional one-year and three-year extended warranties available at the time of hardware purchase.

      Contact your reseller for availability.

    Technical specification
    • Unique ref.logitech-rally-bar-huddle-small-room-video-conferencing-bar
    • Product familyAll‑In‑One Video Bars
    • Product groupSmall‑Room Video Bar
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories