Publish your products
(OPS-PT) Opulence - Decorative Post Top

(OPS-PT) Opulence - Decorative Post Top

The Opulence Series Post Top features stylish twin cast aluminum arms and base that mount directly to a 2 3/8” to 3” OD tenon. Virtually seamless mounting to 4” round pole with optional flush mount adapter. Available with decorative and spun aluminum base covers, contemporary tapered pole with matching base, twin arm post top and wall mount brackets. Companion luminaire versions are also available for side arm/pole, wall, pendant and surface/direct mounting.

Featuring a large aperture lens with a dense array of LEDs, Opulence offers best in class performance with high efficacy LEDs and true IES distributions. Optional diffuse lens available for enhanced visual comfort. Available in LSI’s 8 standard painting finishes as well as custom colors. 

Technical specification
  • Unique ref.lsi-ops-pt
  • Product familyOutdoor Lighting
  • Product groupDecorative & Post Top
  • TypeObject (single object)
  • Date of publishing2021-06-22
  • Edition number1
  • Height (inches)6.07
  • Width (inches)20.62
  • Depth (inches)20.62
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit