Publish your products
Panel Link to QS Link Translator

Panel Link to QS Link Translator

The panel link to QS link translator provides an interface

for legacy remote power modules and

specification-grade panels.

Get in contact with Lutron Electronics

Specification
  • Features

    • Panel link translator is compatible with the HomeWorks

    QSX system.

    • Includes QS link for integration and control of most

    legacy dimmer cards and module panels.

    • One for one replacement for each module interface and

    specification-grade panel interface.1

    • Powered by existing 24 V~ transformer or 24 V-.

    • LEDs display diagnostic information.

    • Buttons provide local control of all non-motor switch

    legs.

    • Supports manual override.

    • Power failure memory automatically returns the switch

    legs to the levels they were set to prior to a power

    outage.

    • Enables existing HomeWorks Illumination, HomeWorks

    Interactive, and HomeWorks QS installations with

    legacy panels to be upgraded to HomeWorks QSX.1,2,3

Technical specification
  • Unique ref.lutron-hq-mi-lx-homeworks
  • Product familyLighting Controls
  • Product groupHomeworks
  • TypeObject (single object)
  • Date of publishing2024-09-18
  • Edition number1
  • Height (inches)10.75
  • Width (inches)3.43
  • Depth (inches)1.9
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit