Publish your products
Infrared Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory

Infrared Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory

4.6 out of 5 stars4.6(8 reviews)
The LOS-C series ceiling mount sensors offer a wide range of technologies and can either integrate into Lutron systems (no power pack needed) or function as stand-alone controls using a Lutron power pack. The ultrasonic sensors have excellent minor motion detection, such as typing at a keyboard. The passive infrared sensors provide false tripping immunity, and are better suited for major motion. The dual-technology versions combine both features to provide optimal power savings and occupancy detection. The LOS-C sensors all have self-adaptive technology that eliminates the need for manual adjustments. After correct mounting, the sensors automatically adjust sensitivity and timing to prevent false-off and false-on conditions. To control other building systems such as HVAC or security system use the ‘R’ models, which provides an additional dry contact closure.

Get in contact with Lutron Electronics

Technical specification
  • Unique ref.lutron-los-cir
  • Product familyLighting Controls
  • Product groupLOS-C Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States