Publish your products
Limelight by Lutron PIR Sensor Assembly
Limelight by Lutron PIR Sensor Assembly
Limelight by Lutron PIR Sensor Assembly
Limelight by Lutron PIR Sensor Assembly
Limelight by Lutron PIR Sensor Assembly

    Limelight by Lutron PIR Sensor Assembly

    LL-PIR, a passive infrared motion sensor, is an optional addition to OEM fixtures with LL-EN-INTMOUNT and LL-EN-INTMOUNT-A

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-limelight-ll-pir-x
    • Product familyLighting Controls
    • Product groupLimelight
    • TypeObject (single object)
    • Date of publishing2022-04-29
    • Edition number1
    • Height (inches)1.07
    • Width (inches)1.5
    • Depth (inches)1.18
    Related
    • Material mainPlastic
    • Material secondaryMetal
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit