Publish your products
Signature Series Keypad

Signature Series Keypad

HomeWorksR QS Wired Signature Series keypads provide homeowners with a simple and elegant way to operate lights, shades/draperies, motorized screens, thermostats,and many other devices.

Get in contact with Lutron Electronics

Specification
  • Width 1.8125"
    Height 4.75"
    Depth 1.625"
    Finish
    White Matte | Satin Nickel | Gold Plated | Bright Brass | Bright Chrome | Bright Nickel | Satin Brass | Antique Brass | Satin Chrome | Antique Bronze | Clear Anodized | Brass Anodized | Black Anodized
    Mount Type Wall Mount
    Environment Indoor Only
    Ambient Operating Temperature 32 °F to 104 °F
    Humidity 0% to 90%
    Mounting Options Wall Mounted
    Power Consumption 0.6 watt

Technical specification
  • Unique ref.lutron-signatureseries-keypad
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (inches)4.75
  • Width (inches)1.81
  • Depth (inches)1.62
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationObject
  • CSI MasterFormat 2014 Code26 09 36.16
  • CSI MasterFormat 2014 TitleIntegrated Multipreset Modular Dimming Controls
  • OmniClass Number23-35 37 17
  • OmniClass TitleDimmer Control Switches

Region availability

North America
Canada
United States