Publish your products
HomeWorks® QS RF seeTouch® Architectural keypad
HomeWorks® QS RF seeTouch® Architectural keypad
HomeWorks® QS RF seeTouch® Architectural keypad

    HomeWorks® QS RF seeTouch® Architectural keypad

    HomeWorks QS seeTouch keypads work seamlessly within the system to control lights, shades, temperature and integrated devices.

    Get in contact with Lutron Electronics

    Specification
    • Width 2.9375"
      Height 4.6875"
      Depth 1.5625"
      Finish
      Metal Satin Brass | Metal Bright Brass | Metal Bright Chrome | Metal Antique Brass | Metal Antique Bronze | Metal Satin Chrome | Metal Satin Nickel | Metal Bright Nickel | Metal Clear Anodized | Metal Black Anodized | Metal Brass Anodized | Matte White | Matte Beige | Matte Ivory | Matte Almond | Matte Light Almond | Matte Gray | Matte Taupe | Matte Sienna | Matte Brown | Matte Black
      Voltage 120 V
      Mount Type Wall Mounted
      Environment Indoors
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0-90%
      Power Consumption 0.6 watt

    Technical specification
    • Unique ref.lutron-seetouch-homeworks-arch-rf
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-12-02
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.56
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States