Publish your products
Clamp-Tite Spun Aluminum Drain - TPO
Clamp-Tite Spun Aluminum Drain - TPO

    Clamp-Tite Spun Aluminum Drain - TPO

    • TPO coated flange.
    • Clamping ring bolts down into compression fit mounting ring.
    • Stainless steel screw fastens die-cast aluminum strainer.
    • No vertical studs to interfere with membrane.
    • Lower clamping ring mount is embedded in the drain bowl. No bolts penetrating drain body.
    • Cast aluminum strainer.
    • All fasteners are stainless steel.
    • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
    • For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
    • Also available as No Hub outlet model.
    • Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.
    • Longer pipes available.

    011018

    Product Tags:
    Aluminum bowl drains, Bowl drains, coated products, Commercial Aluminum drains, Flat Aluminum drains, reroof, Thermoplastic Olefin coated, TPO, Undersize Aluminum drains



    Technical specification
    • Unique ref.clamptite-aluminum-tpo
    • Product familyFlat Roofing Products
    • Product groupClamp-Tite Aluminum Drains
    • TypeObject (single object)
    • Date of publishing2020-05-20
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryThermoplastic olefin (TPO)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • UNSPSC nameRoofing drains
    • UNSPSC code30151605
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39 13
    • OmniClass TitleRoof Drains With Strainer
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit