Publish your products
Clamp-Tite Aluminum Box Scupper

Clamp-Tite Aluminum Box Scupper

4.5 out of 5 stars4.5(8 reviews)


  • Clamping collar to secure membrane to flange.
  • Full 4″ flange , 4” x 4” x 17” outlet box with an overflow and cleanout box.
  • Outlet box can be trimmed to wall thickness.
  • Longer outlet boxes available.
  • 3” insert size pipe in the overflow and cleanout box.
  • No need to cut an oversized hole to pass the scupper through the wall.
  • The all-in-one overflow and clean out box will be attached to the outlet box on the exterior of the finished wall.
  • Stainless steel fasteners.
  •  Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
  • Also available in TPO Direct Weld™
  • STRAINER KIT AVAILABLE
Technical specification
  • Unique ref.clamptite-boxscupper-aluminum
  • Product familyFlat Roofing Products
  • Product groupClamp-Tite Aluminum Box Scupper
  • TypeObject (single object)
  • Date of publishing2019-10-01
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit