Publish your products
Clamp-Tite Spun Copper Drain - TPO

Clamp-Tite Spun Copper Drain - TPO

• TPO coated flange.
• Clamping ring bolts down into compression fit mounting ring.
• Stainless steel screw fastens die-cast aluminum strainer.
• No vertical studs to interfere with membrane.
• Lower clamping ring mount is embedded in the drain bowl. No bolts penetrating drain body.
• Cast aluminum strainer.
• All fasteners are stainless steel.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
• For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
• Also available as No Hub outlet model.
• Longer pipes available.

011018

Product Tags:
coated products, Roof Drains, Thermoplastic Olefin coated, TPO

Technical specification
  • Unique ref.clamptite-copper-tpo
  • Product familyFlat Roofing Products
  • Product groupClamp-Tite Copper Drains
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryThermoplastic olefin (TPO)
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39 13
  • OmniClass TitleRoof Drains With Strainer
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States