Publish your products
POSI V PS10+
POSI V PS10+
POSI V PS10+
POSI V PS10+
    MiTek
    Archived

    POSI V PS10+

    Posi-Joist combines the lightness of timber with the strength of the Posi-Strut steel web to produce a floor and roof system allowing you to span far greater distances than would be possible with alternative timber products.

    This gives you unequalled design freedom across a wide range of applications for both floor and roof in domestic, industrial and commercial applications. The Posi-Joist allows a variety of internal room layouts within an external shell due to its clear spanning capabilities.

    Easy access for the installation and maintenance of services in the floor zone is the clear advantage of the Posi-Joist system, and with the ever increasing need for MVHR (Mechanical Ventilation and Heat Recovery) systems, Posi-Joist provides a perfect and simple solution that just isn’t possible with alternative solid timber products.

    Specification
    • ...

    Technical specification
    • Unique ref.posi-ps10Plus
    • TypeObject (single object)
    • Date of publishing2023-04-07
    • Edition number1
    • Height (mm)181
    • Width (mm)36
    • Depth (mm)80
    Related
    • Material mainTimber
    • Material secondaryGalvanized steel
    • Weight Net (Kg)402
    Classification
    • BIMobject CategoryConstruction - Beams & Lintels
    • IFC classificationBeam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit