Publish your products
DELPHINUS Bænk kvartcirkel
DELPHINUS Bænk kvartcirkel
DELPHINUS Bænk kvartcirkel
DELPHINUS Bænk kvartcirkel
DELPHINUS Bænk kvartcirkel
DELPHINUS Bænk kvartcirkel

    DELPHINUS Bænk kvartcirkel

    DELPHINUS
    Technical specification
    • Unique ref.1705M-S-L
    • Product familyDELPHINUS
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2021-07-01
    • Edition number1
    • Height (mm)480
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Weight Net (Kg)75
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Denmark
    Norway
    Sweden