Publish your products
Orion® Multi Virtual Electric Fireplace
Orion® Multi Virtual Electric Fireplace
Orion® Multi Virtual Electric Fireplace

    Orion® Multi Virtual Electric Fireplace

    Experience the innovative Orion virtual fireplace, which utilizes the most optimized technology to create the most lifelike fire in a virtual electric fireplace.

    A multi-sided linear electric fireplace featuring new Heliovision® flame technology. One fireplace fits all: our Orion linear electric virtual fireplace has the most versatile installation options.

    Features

    • Sizes: 52", 60", 76", 100", 120"
    • 10" deep firebox
    • Multi-sided built-in: front view, left corner, right corner, bay
    • 5,000 or 10,000 BTU high-efficiency ceramic burner
    • 3 flame styles, 6 flame colors, 3 flame speeds
    • Multicolor downlighting and ember bed
    • Bluetooth and Wi-Fi enabled with a fully featured app
    • Works with Google Home and Alexa
    • Media included: driftwood logs and reflective glass


    Specification
    • Model  Orion
        Multi 52"
        Orion
        Multi 60"
        Orion
        Multi 76"
        Orion
        Multi 100"
        Orion
        Multi 120"
      Unit
      Width
        51-1/2"  60"  75-3/4"  100"  124-3/8"
      Unit
      Height
        24-5/16"
        24-5/16"
        24-5/16"
        24-5/16"
        24-5/16"
      Unit
      Depth
        9-9/16"
        9-9/16"  9-9/16"  9-9/16"  9-9/16"
      Framing
      Width

        51"  59-1/2"  75-1/4"  99-1/2"  124"
      Framing
      Width

      3-Sided or Bay
        50-5/8"  59-1/8"  74-15/16"  99-1/4"  123-1/2"
      Framing
      Height
        24-3/4"  24-3/4"  24-3/4"  24-3/4"  24-3/4"
      Framing
      Depth

      Fully Recessed
        9" min.  9" min.  9" min.  9" min.  9" min.

      Keywords: electric fireplace, electric fireplaces, electric fireplace insert

    Technical specification
    • Unique ref.orion-multi-fireplace
    • Product familyLinear Electric Fireplace
    • Product groupVirtual Electric Fireplaces
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States