Publish your products
Edge Booth - 4 Person booth
Edge Booth - 4 Person booth
Edge Booth - 4 Person booth
Edge Booth - 4 Person booth
Edge Booth - 4 Person booth
    Archived

    Edge Booth - 4 Person booth

    Characterised by clean lines and pared back elegance, the Pearson Lloyd Edge soft seating collection includes a three seat and two seat sofa, armchair, ottoman and bench. The aluminium frame, universal to the entire Pearson Lloyd Edge portfolio, comes in a choice of three neutral colours. New techenabled pieces include sofas and armchairs with power modules mounted beneath the frame, perfect for nomadic working and softer break out and reception space seating, simply sit back, plug in and power up. Pair with tables, desks and storage from the collection to create a cohesive interior scheme.
    Specification
    • • Overall Height: 1,350

      • Overall Width: 2340

      • Overall Depth: 1630

      • Seat Height: 453

      • Operation and Maintenance Manual: To keep Pearson Lloyd Edge Soft Seating looking its best we recommend regular, gentle vacuuming. Any spills should be immediately blotted with an absorbent cloth. Stains may be tackled gently with a soft cloth from edge to centre but please refer to the care instructions of each specific fabric, some fabrics will mark more easily than others. Any cleaning products must be used with care and in accordance with the manufacturer’s recommendations. The aluminium and steel frame may be dusted with a soft brush.

      • Category: Booths

      • Material: Seat frame - FSC™ certified spruce plywood, glued and screwed; Foam- CertiPUR certified foam; Frame - Powder coated aluminium; Legs - Powder coated aluminium/ steel with adjustable feet Table - Avaliable in 3 materials - Venner on plwood or HPL on plywood or Forbo lino on plywood

      • Name: Pearson Lloyd Edge Booth

      • Warranty Description: 10 Years warranty

      • Designer name: Pearson Lloyd

      • Finish: Frame & legs: Traffic white RAL9016, Black grey RAL7021, Silk grey RAL7044. HPL - on plywood: Cosmos grey, Premium white. Veneer - on plywood: Black oak veneer (RAL9005), Oak veneer, Walnut veneer. Forbo lino - on plywood: Charcoal, Pebble, Smokey blue, Burgundy, Olive, Conifer

    Technical specification
    • Unique ref.EDH005
    • Product familyFurniture
    • Product groupOther Furniture
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)1350
    • Width (mm)2340
    • Depth (mm)1630
    Related
    • Material mainPlywood
    • Material secondaryAluminum
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationObject
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit