No gas line? No problem. The Studio Series is built to be powered by a 20lb BBQ propane tank if needed. And just because it’s a smaller fire table DOES NOT mean you have to skimp on heat output and flame height. Each Olympic Studio fire table comes with a high output, high efficiency burner, and your choice of protective finish. Built with lifetime 3/16″ America made Aluminum or steel, right here in Missoula, Montana. Functionality and beauty collide to take your outdoor living area to the next-level.
Available Sizes:
|
Olympic Studio Steel Fire Table 32" |
|
Olympic Studio Steel Fire Table 38" |
|
Olympic Studio Steel Fire Table 42" |
|
Olympic Studio Steel Fire Table 48" |
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |