Publish your products
SONOpan Wall/Ceiling Soundproofing Panels
SONOpan Wall/Ceiling Soundproofing Panels
SONOpan Wall/Ceiling Soundproofing Panels
    MSL Fibre

    SONOpan Wall/Ceiling Soundproofing Panels

    Create Quiet Spaces: Soundproof Walls and Ceilings

    SONOpan Soundproofing Panels are the go-to choice for soundproofing walls and ceilings. As one of the most trusted soundproofing solutions in Canada, our acoustic wall panels provide effective noise control for any space. Invest in sound deadening wall panels to create a quieter, more peaceful environment.

    North America's premier soundproofing panel, SONOpan has a proven record of success over 30 years creating quiet spaces for both professionals and homeowners alike. Our panel can be used in a variety of applications such as: your home office, bedroom, shared wall or even multi-unit housing, music studios, theatre rooms, commercial units and more. With its patented Noise STOP Technology, SONOpan is manufactured with varying densities and is designed for optimal sound absorption across a wide range of frequencies, making it the ideal choice for effective noise reduction and sound transmission control.

    Specification
      • ENVIRONMENTALLY FRIENDLY - Manufactured from 100% recycled wood. Our panels are free from formaldehyde, ensuring they emit zero VOCs into your environment
      • REDUCES NOISE - SONOpan features thousands of impressions on both sides, creating varying densities that effectively capture a wide range of sound frequencies
      • COST EFFECTIVE - Low cost, high performance. The panels have an STC rating of 27 and create a continuous barrier to absorb unwanted noise
      • EASY TO WORK WITH - SONOpan panels weigh only 26 lbs and install easily with standard drywall screws
      • EXCEED BUILDING CODE REQUIREMENTS - SONOpan creates a robust and continuous soundproofing barrier. Working in combination with drywall, insulation, and decoupling materials. Adding SONOpan will contribute to a wall or ceiling assembly that meets and exceeds building code requirements
      • Product Of Canada
    Technical specification
    • Unique ref.sonopan-soundproofing-panels
    • Product familySoundproofing
    • Product groupSONOpan
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fiber / Drywall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • OmniClass Number23-13 25 21 11
    • OmniClass TitleSlab and Board Sound Isolation Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit