Durable low voltage cable reel for signal transmission. 48V AC/DC 2A.
Durable cable reel for professional usage in light industrial applications when signal transmission is needed. The reel is produced in high impact resistant material and has an IP44 classification, which means it is protected from water splashes. Perfect for signal transmission in applications like overfill protection on tankers, crane trucks, camera surveillance and more. The long rubber cable (50 m, 164 ft) make the reel easy to use.
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Afghanistan | Algeria | American Samoa |
Albania | Armenia | Angola | Australia |
Andorra | Azerbaijan | Benin | Cook Islands |
Austria | Bahrain | Botswana | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Fiji |
Belgium | Bhutan | Burundi | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Guam |
Bulgaria | Brunei | Cape Verde | Kiribati |
Croatia | Cambodia | Central African Republic | Marshall Islands |
Cyprus | China | Chad | Nauru |
Czech Republic | Christmas Island | Comoros | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Niue |
Faroe Islands | Hong Kong | Djibouti | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands |
France | Indonesia | Equatorial Guinea | Palau |
Germany | Iran | Eritrea | Papua New Guinea |
Gibraltar | Iraq | Eswatini | Pitcairn Islands |
Greece | Israel | Ethiopia | Samoa |
Guernsey | Japan | Gabon | Solomon Islands |
Hungary | Jordan | Ghana | Timor-Leste |
Iceland | Kazakhstan | Guinea | Tokelau |
Ireland | Kuwait | Guinea-Bissau | Tonga |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu |
Italy | Laos | Lesotho | United States Minor Outlying Islands |
Jersey | Lebanon | Liberia | Vanuatu |
Latvia | Macau | Libya | Wallis and Futuna |
Liechtenstein | Malaysia | Madagascar | |
Lithuania | Maldives | Malawi | |
Luxembourg | Mongolia | Mali | |
Malta | Myanmar (Burma) | Mauritania | |
Moldova | Nepal | Mauritius | |
Monaco | North Korea | Mayotte | |
Montenegro | Oman | Morocco | |
Netherlands | Pakistan | Mozambique | |
North Macedonia | Palestine | Namibia | |
Norway | Philippines | Niger | |
Poland | Qatar | Nigeria | |
Portugal | Saudi Arabia | Republic of the Congo | |
Romania | Singapore | Reunion | |
Russia | South Korea | Rwanda | |
San Marino | Sri Lanka | Saint Helena | |
Serbia | Syria | São Tomé and Príncipe | |
Slovakia | Taiwan | Senegal | |
Slovenia | Tajikistan | Seychelles | |
Spain | Thailand | Sierra Leone | |
Svalbard and Jan Mayen | Türkiye | Somalia | |
Sweden | Turkmenistan | South Africa | |
Switzerland | United Arab Emirates | South Sudan | |
Ukraine | Uzbekistan | Sudan | |
United Kingdom | Vietnam | Tanzania | |
Vatican City | Yemen | The Gambia | |
Togo | |||
Tunisia | |||
Uganda | |||
Western Sahara | |||
Zambia | |||
Zimbabwe |