Publish your products
Marknadsstånd market stall shelter
Marknadsstånd market stall shelter
Marknadsstånd market stall shelter
Marknadsstånd market stall shelter
    Nola

    Marknadsstånd market stall shelter

    Outdoor markets take place year-round in many European cities. This market stall is designed with a double-sided pitch roof and central display surface where vendors can sell products. The roof is water-resistant and can withstand harsh sunlight, and the interior can be equipped with electrical connections and lighting units. The market stall is also a popular choice for food vendors in public parks and can be used as a sun canopy or rain shelter.

    Specification
    • Dimensions and weight

      Length: 292 cm / 587 cm
      Width: 289 cm
      Height: 276 cm / 201 cm

      Height of roof pitch: 276 cm
      Roof height at sides: 201 cm
      Length of single version: 292 cm
      Length of double version: 587 cm
      Table height: 92 cm
      Table width: 90 cm

      Product numbers and combinations

      U10-15C/E Marknadsstånd single version, two support posts, one central table

      U10-15C/D Marknadsstånd double version, three support posts, no table

      U10-16C Marknadsstånd double version, three support posts, two tables

      B11-08 Additional fee for coloured silicon sealant when non-standard colour is chosen

      B11-06 Additional fee for choosing a non-standard colour for the steel frame

      Append to product number

      WOOD AND FINISH

      ACC for accoya.

      METAL SURFACE FINISH

      C for any color other than standard, at additional cost.

      Choosing a non-standard colour is possible. As the roof is painted with a fine structure powder, the colour of the silicone sealant surrounding it must also be changed. Silicone is available in a number of colours. 

      These RAL colours are available for silicone:

      RAL 1004, 1016, 1018, 1021, 1023, 1028, 2002, 2004, 3000, 3003, 3013, 3018, 3020, 3027, 4002, 4003, 4004, 4005, 4006, 5002, 5010, 5018, 5024, 6005, 6007, 6017, 6018, 6020, 6021, 6028, 6033, 6034, 7011, 7016, 7022, 7038, 7040, 8003, 8015, 9002, 9005, 9010, 9011, 9016.

      INSTALLATION TYPE

      M for installation in pre-cast foundations.

      Standard colours

      RAL 3028

      Materials and surface treatments

      Silicone.

      Posts and reinforcement rods are made in hot-dip galvanised and lacquered steel and powder-coated in RAL 3028. Roofing sheets are made from aluminum powder-coated in RAL 3028. Silicon sealant on the edges is RAL 3028. Tabletop in stick-glued Accoya® The market stall can be prepared for wiring and lighting. Please contact Nola for more information.

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Aluminium

      Aluminum is a soft light metal that is silvery to gray in color. Depending on the alloy, aluminum usually has good corrosion resistance. It is common for the aluminum to be extruded into tubes or rolled into a plate in the desired material thickness.

      Accoya

      Accoya® wood is the result of more than 80 years of research and development into modifying wood through an acetylation process. Accoya® wood is Radiata pine, a fast-growing wood virtually free of knots that is harvested from renewable FSC-certified forests. Accoya® wood has properties that match or exceed those of tropical woods and the treatment process is non-toxic. The pale wood will turn grey over time and may develop dark spots over time. Accoya® can withstand humid and rainy environments very well and expands/contracts less than other tropical-type woods.

      Assembly and placement

      Installation in pre-cast foundations

      Posts for installation in pre-cast foundations.

      Delivered in parts for assembly on site.

      Maintenance

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Powder coated Aluminium

      Products that are powder-coated can be touch-up painted with alkyd paint if necessary.

      Accoya

      Accoya is maintenance-free and does not require any special treatment to preserve its unique properties. If black spots should appear on the wood from pollution in the air, these are easily removed with any kind of furniture wash.

      Download our general maintenance advice

      Versions

      Available as a single unit or a double unit to extend the length, with one or two central tables, or without any table at all.

      Character

      The market stall is a practical design with a sun- and water-resistant roof. It is available as a single or double length, with or without a central table.

    Technical specification
    • Unique ref.marknadsstand
    • Product familyShelter/Storage
    • Product groupShelters
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    • Height (mm)2010
    • Width (mm)5870
    • Depth (mm)2890
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    3.8 out of 5 stars 3.8 (68)
    4.3 out of 5 stars 4.3 (84)
    4.5 out of 5 stars 4.5 (37)
    4.1 out of 5 stars 4.1 (7)