Publish your products
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
Fond du Lac Rockwood - Natural Stone Veneer
    Archived

    Fond du Lac Rockwood - Natural Stone Veneer

    Fond du Lac Rockwood, quarried by Oakfield Stone Company in Fond du Lac Wisconsin, is a natural stone blend of our Fond du Lac dimensional, and machine cut veneer. Sourced entirely from our Fond du Lac quarry, this natural building stone veneer is a mix of sawn heights at 7-3/4", and 10-1/2" and natural course machine cut veneer (Stonegate). %50 sawn bedface, and 50% splitface. Gray, Silver, White, Buff, Brown texture.

    Specification
    • ORIGIN: FOND DU LAC, WISCONSIN

      INFO: 50% SPLITFACE, 50% BEDFACE (STONEGATE & NIAGARA LEDGE)

      PATTERN: NATURAL COURSE, RANDOM ASHLAR.

      COLOR: SILVER, LIGHT TO DARK GRAY, WHITE, BROWN, BUFF

      AREA: 37 SQFT / TON (FULL) 12-15 LBS/SQFT (THIN)

      HEIGHT: RANDOM 2” - 6”, SAWN BEDFACE  7-3/4”, 10-1/2”

      LENGTH: 6” - 30” THIN VENEER CORNERS: 6”-13”

      WIDTH: FULL VENEER: 3”-5” (4”) THIN VENEER: 3/4”- 1-1/2”

      DENSITY: 175 LB/FT3 

      ASTM C97: 

      • WATER ABSORPTION .32%    
      • SPECIFIC GRAVITY 2.80

      ASTM C170: COMPRESSIVE STRNGTH

      • PERPENDICULAR TO RIFT, WET   23,530 psi
      • PERPENDICULAR TO RIFT, DRY    31,010 psi
      • PARALLEL TO RIFT, WET             26,050 psi
      • PARALLEL TO RIFT, DRY              28,300 psi

      ASTM C880: FLEXURAL STRENGTH

      • AVERAGE FLEXURAL STRENGTH WET   1,640 psi
      • AVERAGE FLEXURAL STRENGTH DRY    2,040 psi


    Technical specification
    • Unique ref.fond-du-lac-rockwood
    • Product familyNatural Stone Veneer
    • Product groupFond du Lac Rockwood
    • TypeBuilding Material
    • Date of publishing2021-01-15
    • Edition number1
    Related
    • Material mainStone
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit