Publish your products
OKNOPLAST window PAVA, double-sash window - fixed mullion
OKNOPLAST window PAVA, double-sash window - fixed mullion
OKNOPLAST window PAVA, double-sash window - fixed mullion
OKNOPLAST window PAVA, double-sash window - fixed mullion
OKNOPLAST window PAVA, double-sash window - fixed mullion
    OKNOPLAST

    OKNOPLAST window PAVA, double-sash window - fixed mullion

    4.9 out of 5 stars4.9(8 reviews)

    PAVA.
    created for energy

    The geometric, energetic profile line of PAVA hides, within itself, evolving technological solutions. The new PAVA system is a combination of reinforcement systems proven over the years, and STV dry bonding technology, which together, result in significantly increased rigidity and structural stability.

    Due to the bonding technology, the glass and profile become a single element, and the glass, which is a very rigid material, takes on much of the load. The central gasket guarantees even greater thermal insulation, and the lowered sash profile means more energetic, natural light in the interior.

    Specification
        • State-of-the-art technological solution in tilt & turn windows.
        • Unique STV* glazing technology increases structural stability.
        • The combination of STV technology with uPVC composite and steel reinforcements allows for larger glazing of the sash thus allowing in more light.
        • The combination of multi-chamber profile technology with STV technology allows for windows with thermal parameters up to U = 0.13 adapted to passive buildings.
        • Additional 3 gasket in the frame increases the sound absorption of the structure and significantly improves its tightness.
        • Unique patented shape of profiles makes it ideal for high end residential projects.
        • Unique ColorFull technology makes the modern uPVC window get the perfect wooden look.
        • Optional modern effi AIR technological solution for effective and economic ventilation of the house without opening windows.


        THERMAL TRANSMITTANCE
        up to U = 0.13**

        SOUND PROTECTION
        up to STC 45 (OITC 38)***

        * For a 1-leaf window with a size of 800x800 mm.
        ** For a reference window with glass with 4/18/4/18/4 Ug=0,5 W/(m²K) with warm frame psi = 0,03
        *** For a reference window with 4/18/3/16/3 glazing

    Technical specification
    • Unique ref.oknoplast-window-pava-double-sash-window-fixed-mullion
    • Product familyWindows (PVC)
    • Product groupPAVA
    • TypeBuilding Material
    • Date of publishing2022-11-16
    • Edition number1
    Links
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit